IESNA:LM-63-2002
[TEST]P949275
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4A-827-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15923
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 114
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1868.3 2339.2 2765 3094.6 3363.4 3515.4 3586.9 3612.4 3741.5 4017.6
4473.8 5050 5617.1 6070 6466.2 6827.8 7056.3 7114.7 6974.1 6618.2
5899.9 4657.9 3845 3220.3 2550.5 1794.3 1179.5 826.9 645.2 557.3
505.5 424.9 360 124.9 60.8 9.9 0
1868.3 2355.7 2785.5 3120.9 3367.5 3534.3 3619.8 3643.6 3750.5 3999.5
4421.2 4985.9 5542.3 6010.8 6411.1 6772.8 7044 7141.8 7052.2 6750.6
6150.6 5003.1 4000.4 3359.3 2697.6 1956.2 1286.3 868 665.8 577
510.4 431.5 363.3 154.5 64.9 12.3 0
1868.3 2335.1 2756.8 3095.4 3359.3 3550.8 3656.8 3702 3785.8 4009.4
4368.6 4870 5404.2 5875.2 6255.8 6559.9 6845.1 6984 6948.7 6707.8
6225.4 5437.1 4334.1 3564.7 2908 2189.6 1462.2 971.5 718.4 596.7
526.9 458.6 392.9 300 152.9 18.1 0
1868.3 2335.1 2744.4 3082.3 3364.2 3580.4 3725 3800.6 3879.5 4052.1
4319.3 4708.1 5170 5613 5969.7 6262.3 6508.1 6707 6760.4 6681.5
6391.4 5853 5096.8 4201.7 3359.3 2610.5 1825.5 1168.8 797.3 606.6
523.6 454.5 388 309 217 84.7 0
1868.3 2266.1 2663.1 3009.9 3307.5 3570.5 3780.1 3919 4007.8 4144.2
4366.1 4651.3 5020.4 5396 5733.8 6024.8 6261.5 6471.9 6621.5 6661.8
6582.1 6337.1 5862.1 5143.7 4304.5 3447.2 2568.6 1693.2 1063.6 713.4
544.1 483.3 420 320.6 216.2 67.4 0
1868.3 2229.9 2588.3 2926.1 3238.4 3527.8 3790.8 3998.7 4140.1 4272.4
4438.5 4676.8 4953 5280.9 5611.4 5940.1 6219.6 6438.2 6603.4 6739.9
6845.9 6810.6 6661.8 6324 5740.4 4984.2 4011.9 3076.5 2068.8 1277.3
828.5 566.3 410.1 248.2 124.9 32.9 0
1868.3 2160.9 2472.4 2790.5 3099.5 3402.8 3695.4 3956 4172.2 4345.6
4521.5 4713.8 4925 5188.1 5489.7 5831.6 6183.4 6522.9 6823.7 7088.4
7329.2 7593.9 7713.1 7787 7770.6 7435.2 6795 5774.9 4425.3 2997.6
1730.2 898.4 458.6 264.7 129 44.4 0
1868.3 2108.3 2358.1 2631 2913.8 3180.9 3467.8 3746.4 4014.3 4251.1
4487.8 4707.2 4906.1 5120.7 5345.9 5587.5 5867.8 6185.1 6531.9 6900.2
7302.1 7879.1 8345.1 8629.5 8953.4 9187.6 9218 8903.2 8084.6 6759.6
4925 3178.4 1620 660.8 235.9 46 0
1868.3 2013.7 2189.6 2393.5 2617 2853.8 3094.6 3333 3568.9 3811.3
4065.3 4300.4 4556 4823.1 5100.9 5379.6 5688.6 6035.5 6419.3 6854.1
7362.1 8132.2 8896.6 9420.2 10088.5 10875 11716.7 12278.1 12158.1 11027.9
8701 5641 2392.7 730.7 230.1 47.7 0
1868.3 1997.3 2172.4 2359.8 2571 2794.6 3023.1 3250.8 3476 3704.5
3929.7 4163.1 4409.7 4676.8 4953 5239.8 5558.8 5911.4 6305.9 6755.5
7262.6 8078 8848.2 9415.3 10129.6 10986.8 11905.8 12491 12380 11178.3
8649.2 5289.2 2026.9 559.7 180.8 41.1 0
1868.3 1934.8 2025.3 2146.9 2294 2454.3 2616.2 2786.4 2962.3 3139.8
3319 3503.9 3690.5 3887.8 4099.8 4324.2 4570.8 4850.2 5187.2 5571.9
6040.4 6785.1 7349.8 7907 8586.8 9404.6 10172.3 10505.2 10157.5 8831.7
6519.6 3628.9 1046.3 219.5 73.2 16.4 0
1868.3 1888.8 1939.8 2012.9 2114 2223.3 2342.5 2465 2589.1 2721.4
2850.5 2974.6 3102.8 3230.2 3365 3507.2 3656.8 3838.4 4048.9 4321.7
4716.3 5206.1 5539.9 5913 6359.3 6845.9 7178 7062.1 6481.8 5393.5
3895.2 1993.2 650.2 194 66.6 15.6 0
1868.3 1847.7 1855.1 1888.8 1943.9 2000.6 2075.4 2149.4 2222.5 2299
2365.5 2425.5 2475.7 2521.7 2553.8 2574.3 2594.9 2608.8 2631.8 2685.3
2813.5 2889.1 2903.1 2931 2974.6 3014 2906.4 2565.3 2078.7 1540.3
1047.1 593.4 297.5 125.8 60.8 21.4 0
1868.3 1761.4 1698.1 1665.2 1662 1675.1 1697.3 1722 1739.2 1749.9
1749.1 1728.5 1696.5 1651.3 1591.3 1518.1 1430.2 1338.9 1255.1 1177
1096.5 1025 965 915.6 872.9 829.3 775.1 701.9 600.8 465.2
338.6 249 172.6 111 63.3 18.1 0
1868.3 1681.7 1565.8 1514.8 1502.5 1513.2 1536.2 1560.9 1573.2 1569.9
1552.6 1522.2 1477.8 1422.8 1358.7 1292.9 1224.7 1156.5 1089.1 1015.1
940.3 872.9 823.6 794 782.5 784.1 782.5 759.5 702.8 608.2
462.8 318.9 223.6 147.1 73.2 16.4 0
1868.3 1619.2 1479.5 1424.4 1426.9 1458.1 1492.6 1514.8 1516.5 1501.7
1472.9 1431.8 1383.3 1327.4 1268.2 1209.9 1148.2 1083.3 1016.7 955.1
908.2 868 840.8 823.6 808.8 791.5 764.4 736.5 701.9 646.9
563 442.2 290.1 160.3 76.4 16.4 0
1868.3 1559.2 1415.4 1378.4 1401.4 1444.1 1477.8 1494.3 1487.7 1462.2
1422.8 1375.9 1321.7 1268.2 1211.5 1156.5 1118.7 1073.4 1016.7 971.5
941.1 900.8 837.6 787.4 754.5 722.5 689.6 656.7 627.1 600
568 516.2 422.5 323.8 189.9 46 0
1868.3 1525.5 1381.7 1361.1 1400.6 1441.7 1475.4 1485.2 1469.6 1429.3
1380.9 1325.8 1266.6 1214 1168.8 1143.3 1112.9 1081.7 1051.3 983.9
923.9 876.2 828.5 784.1 738.1 697.8 658.4 622.2 584.4 540.8
498.1 459.5 402.7 347.7 243.3 94.5 0
1868.3 1496.7 1360.3 1357.8 1401.4 1440.9 1470.4 1473.7 1449.9 1406.3
1351.3 1290.4 1236.2 1186.1 1152.4 1123.6 1086.6 1036.5 992.1 938.7
897.6 851.5 806.3 765.2 730.7 695.4 657.5 618.9 573.7 523.6
468.5 420 357.5 270.4 179.2 74.8 0
1868.3 1480.3 1349.6 1357 1404.7 1443.3 1469.6 1464.7 1434.3 1382.5
1318.4 1258.4 1207.4 1168.8 1150.7 1107.1 1039.8 961.7 930.4 904.1
857.3 821.1 789.9 743.9 709.3 682.2 646.9 604.9 554.8 499.7
439.7 413.4 355.9 232.6 169.3 103.6 0
1868.3 1477 1343 1357.8 1405.5 1445 1468.8 1462.2 1425.2 1366.9
1301.9 1242.8 1192.6 1168.8 1140.8 1085.8 987.1 922.2 905.8 873.7
832.6 788.2 746.3 714.3 694.5 677.3 645.2 605.8 558.1 503
444.7 459.5 366.6 244.9 186.6 69 0
1868.3 1477 1342.2 1360.3 1406.3 1445.8 1468 1464.7 1428.5 1367.7
1301.9 1241.9 1191.8 1169.6 1138.4 1082.5 979.7 923 909.9 872.9
830.2 781.7 747.1 704.4 698.6 677.3 644.4 605.8 561.4 502.2
446.3 452.9 314.8 253.2 184.1 66.6 0
